IESNA:LM-63-2002
[TEST]P955150
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-940-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20060
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2777.7 3112.1 3478.3 3841.7 4143 4342 4441.5 4484.3 4524.4 4579.7
4655.7 4746.9 4865.8 4986 5115.9 5292.8 5547 5917.4 6464.6 7223.3
8230.7 9560.2 11373.2 13623 15074 14723 13646.5 12165.1 10566.2 9048.8
7496.9 5784.7 3959.2 2327.2 943.9 237.7 0
2777.7 3135.6 3533.6 3948.2 4277.1 4492.6 4599 4630.8 4647.4 4655.7
4676.4 4704.1 4740 4755.2 4803.6 4911.4 5100.7 5401.9 5889.8 6607
7572.9 8920.3 10947.6 13927 17889 19149.3 18132.2 16925.8 15590.9 14200.7
12149.9 9493.8 6616.7 4028.3 1590.6 508.5 0
2777.7 3188.1 3658 4137.5 4534.1 4774.5 4843.6 4800.8 4698.5 4550.7
4387.6 4231.5 4076.7 3933 3862.5 3946.8 4314.4 4966.6 5755.7 6495
7195.7 8012.4 9129 10738.9 13822 17514.5 16761.4 14971.8 13797.1 12992.9
11847.2 10190.3 7961.3 5541.5 2166.9 356.5 0
2777.7 3215.7 3786.5 4308.8 4726.2 4929.3 4925.2 4749.7 4471.9 4178.9
3901.2 3669 3489.4 3384.3 3488 4003.4 4881 5953.3 7085.1 8277.7
9582.3 10824.6 12010.3 13385.3 15418.1 18013.4 18517.8 17180.1 15679.3 14141.2
12314.3 9861.4 6956.6 3367.7 1318.4 147.9 0
2777.7 3258.6 3814.1 4364.1 4789.8 4994.3 4907.2 4597.7 4206.6 3892.9
3613.7 3391.2 3232.3 3196.4 3496.3 4290.9 5471 6953.8 8782.1 11004.3
13440.6 15946 18450.1 20701.2 23259.2 25611.2 26206.8 25130.3 23078.1 20340.5
16740.6 11783.7 7647.6 4228.7 2039.7 236.3 0
2777.7 3261.3 3821 4364.1 4775.9 4958.3 4869.9 4568.6 4180.3 3832.1
3552.9 3334.6 3190.9 3211.6 3628.9 4565.9 5917.4 7689 9940.2 12502.3
15114.1 17670.7 20242.4 22893 25890.4 28069.6 28192.6 26473.5 23477.5 19514.2
15371.1 11417.5 7461 4340.6 1720.5 217 0
2777.7 3261.3 3807.2 4331 4708.2 4881 4860.2 4665.4 4365.5 4036.6
3743.6 3525.3 3374.7 3362.2 3691.1 4514.7 5722.5 7166.7 8854 10725.1
12594.9 14472.9 16277.7 18090.8 20575.5 23010.4 23661.3 22449.4 20388.9 17706.6
14712 11403.6 8588.7 5114.5 1941.6 171.4 0
2777.7 3224 3732.6 4209.3 4554.8 4731.7 4788.4 4756.6 4625.3 4427.7
4208 3996.5 3814.1 3716 3807.2 4253.6 5064.8 6110.9 7226.1 8259.8
9257.5 10133.7 10960 12115.3 14312.6 16519.5 16234.8 14361 12630.8 11101
9191.2 6906.9 4633.6 2253.9 632.9 77.4 0
2777.7 3222.6 3677.3 4096 4398.7 4567.3 4664 4726.2 4758 4767.6
4751.1 4704.1 4646 4582.5 4572.8 4684.7 5027.4 5627.2 6467.4 7423.7
8519.6 9879.4 11675.9 14008.6 16460.1 16921.7 14354 11092.7 8158.9 5940.9
4662.6 3406.4 2470.9 1453.8 404.9 16.6 0
2777.7 3146.6 3529.4 3881.8 4138.9 4293.6 4408.3 4507.8 4600.4 4717.9
4845 4972.2 5133.8 5288.6 5498.7 5812.4 6264.3 6909.6 7886.6 9218.8
10846.7 12735.8 14980.1 17489.6 18389.3 17064 13931.2 10454.3 7060.3 5092.4
3684.2 2458.4 1480 341.3 8.3 0 0
2777.7 3138.4 3497.7 3801.7 4033.8 4174.8 4278.4 4386.2 4488.5 4606
4749.7 4904.4 5096.5 5306.6 5569.2 5943.7 6460.5 7159.8 8082.9 9264.4
10794.2 12628 14327.8 15314.5 15126.5 13678.3 10994.6 7976.5 5118.6 3638.6
2511 1574 876.1 190.7 0 0 0
2777.7 3084.5 3410.6 3675.9 3873.5 4003.4 4093.3 4191.4 4295 4401.4
4535.5 4695.8 4882.3 5089.6 5338.4 5664.5 6102.6 6681.6 7422.3 8451.8
9793.7 11081.7 11713.2 11496.2 10734.8 9457.9 7445.8 5038.5 2721 1607.2
885.8 396.6 153.4 19.3 0 0 0
2777.7 3052.7 3305.6 3490.7 3630.3 3714.6 3774 3851.4 3919.1 3984.1
4075.3 4196.9 4340.6 4478.8 4626.7 4807.7 5020.5 5276.2 5589.9 5903.6
5998.9 5683.9 4886.5 3950.9 2909 2019 1426.1 1029.5 722.7 519.6
351 210.1 117.5 52.5 9.7 0 0
2777.7 2973.9 3161.8 3300 3380.2 3421.6 3450.7 3463.1 3454.8 3423
3376 3351.2 3323.5 3257.2 3112.1 2904.8 2689.2 2483.3 2306.4 2186.2
2125.4 2070.1 1994.1 1865.6 1767.5 1691.5 1456.5 1180.2 779.4 545.9
389.7 270.9 179.7 77.4 11.1 0 0
2777.7 2895.1 3030.6 3132.8 3188.1 3201.9 3170.1 3084.5 2946.3 2766.6
2573.1 2417 2314.7 2252.5 2202.8 2129.5 2024.5 1923.6 1844.9 1803.4
1803.4 1814.5 1817.2 1806.2 1724.6 1545 1354.3 1227.1 1033.7 830.5
602.5 395.2 215.6 84.3 5.5 0 0
2777.7 2831.6 2896.5 2971.1 3025 3019.5 2946.3 2803.9 2631.2 2469.5
2335.5 2240.1 2184.8 2143.4 2095 2020.4 1915.3 1788.2 1663.8 1565.7
1513.2 1520.1 1563 1592 1580.9 1532.6 1427.5 1257.6 1068.2 890
722.7 568 413.2 240.5 103.6 0 0
2777.7 2745.9 2766.6 2819.1 2877.2 2904.8 2862 2768 2663 2569
2473.6 2365.9 2253.9 2144.7 2038.3 1926.4 1803.4 1673.5 1550.5 1449.6
1359.8 1283.8 1218.9 1177.4 1165 1160.8 1138.7 1089 1003.3 883
681.3 467.1 258.4 136.8 49.7 0 0
2777.7 2689.2 2638.1 2649.1 2733.4 2841.2 2925.5 2932.4 2873 2779.1
2669.9 2540 2389.3 2230.4 2079.8 1936.1 1799.3 1666.6 1547.8 1455.2
1387.5 1343.2 1307.3 1263.1 1195.4 1089 978.4 898.3 826.4 746.2
641.2 496.1 319.2 185.2 60.8 0 0
2777.7 2621.5 2502.7 2484.7 2567.6 2776.3 3000.2 3105.2 3073.4 2954.6
2812.2 2667.1 2513.7 2343.7 2173.8 2007.9 1851.8 1708.1 1582.3 1485.6
1412.3 1361.2 1340.5 1326.6 1296.2 1229.9 1149.8 1058.6 966 858.2
726.9 566.6 417.3 262.6 85.7 0 0
2777.7 2556.6 2378.3 2289.8 2332.7 2542.7 2850.9 3098.3 3157.7 3054.1
2881.3 2715.5 2562.1 2401.8 2242.9 2083.9 1926.4 1773 1639 1536.7
1451 1394.4 1352.9 1334.9 1308.7 1260.3 1191.2 1113.8 1029.5 935.6
805.7 639.8 469.9 258.4 80.2 2.8 0
2777.7 2498.5 2302.3 2186.2 2202.8 2390.7 2675.4 2924.2 3063.7 3025
2879.9 2715.5 2562.1 2410.1 2260.8 2111.6 1956.8 1804.8 1672.1 1560.2
1464.8 1399.9 1351.5 1322.5 1292.1 1236.8 1155.3 1066.8 978.4 874.8
746.2 577.6 420.1 223.9 60.8 0 0
2777.7 2487.5 2253.9 2092.2 2061.8 2186.2 2408.7 2663 2831.6 2848.1
2758.3 2618.7 2480.6 2352 2224.9 2088.1 1944.4 1799.3 1665.2 1550.5
1452.4 1381.9 1321.1 1265.8 1199.5 1101.4 964.6 805.7 656.4 533.4
411.8 275 167.2 84.3 6.9 0 0
2777.7 2419.7 2132.3 1905.7 1793.7 1799.3 1869.7 1965.1 2041.1 2081.2
2081.2 2031.4 1967.9 1900.1 1825.5 1746.8 1669.4 1585.1 1484.2 1380.5
1281 1167.7 1050.3 948 844.4 704.8 566.6 465.7 385.6 306.8
225.3 139.6 65 18 0 0 0
2777.7 2370 2039.7 1764.7 1594.7 1521.5 1498 1495.2 1487 1474.5
1448.3 1398.5 1339.1 1268.6 1185.7 1118 1051.6 1000.5 967.3 953.5
935.6 896.9 834.7 755.9 661.9 563.8 472.6 392.5 316.5 247.4
176.9 99.5 42.8 6.9 0 0 0
2777.7 2345.1 1977.5 1677.7 1480 1381.9 1330.8 1286.6 1236.8 1181.5
1131.8 1091.7 1046.1 1008.8 964.6 920.4 873.4 812.6 744.9 688.2
630.2 577.6 532 496.1 456 406.3 351 295.7 236.3 181
123 77.4 37.3 1.4 0 0 0
2777.7 2324.4 1940.2 1632.1 1424.8 1314.2 1246.5 1181.5 1119.4 1057.2
997.7 946.6 898.3 849.9 805.7 762.8 717.2 670.2 626 579
534.8 496.1 461.6 424.3 380 341.3 297.1 247.4 190.7 141
102.3 60.8 20.7 0 0 0 0
2777.7 2343.7 1952.7 1639 1415.1 1285.2 1198.1 1131.8 1075.1 1019.9
964.6 912.1 858.2 809.8 765.6 721.4 675.8 626 576.3 525.1
480.9 443.6 411.8 384.2 356.5 326.1 284.7 239.1 199 164.4
127.1 87.1 31.8 0 0 0 0
2777.7 2354.8 1966.5 1648.6 1409.6 1252 1159.4 1100 1047.5 992.2
939.7 887.2 840.2 796 754.5 710.3 666.1 616.3 566.6 516.8
472.6 440.8 414.6 392.5 366.2 330.3 281.9 241.8 211.4 179.7
141 94 37.3 11.1 0 0 0
2777.7 2354.8 1981.7 1661.1 1405.4 1225.8 1127.7 1071 1018.5 966
907.9 858.2 815.3 768.3 722.7 677.1 630.2 583.2 536.2 492
456 432.5 410.4 386.9 351 301.3 240.5 211.4 181 147.9
107.8 56.7 23.5 5.5 0 0 0
2777.7 2401.8 2041.1 1719.1 1440 1231.3 1120.7 1061.3 1008.8 964.6
913.5 865.1 818.1 772.5 725.5 679.9 632.9 587.3 544.5 505.8
474 449.1 424.3 393.8 349.6 279.1 210.1 181 152 120.2
85.7 49.7 26.3 11.1 2.8 0 0
2777.7 2429.4 2081.2 1759.2 1470.4 1250.6 1127.7 1062.7 1011.6 964.6
916.2 869.2 823.6 778 733.8 689.6 644 599.8 558.3 521
489.2 462.9 435.3 400.8 352.4 279.1 207.3 178.3 147.9 117.5
81.5 48.4 27.6 13.8 6.9 0 0
2777.7 2440.5 2107.4 1793.7 1498 1285.2 1133.2 1069.6 1013 972.9
927.3 881.7 837.4 793.2 750.4 708.9 664.7 620.5 579 537.6
504.4 476.8 447.7 416 356.5 283.3 219.7 192.1 160.3 128.5
91.2 55.3 33.2 20.7 12.4 5.5 0
2777.7 2517.9 2227.7 1927.8 1630.7 1369.5 1185.7 1083.4 1028.2 983.9
943.9 902.4 860.9 819.5 776.6 733.8 691 646.7 606.7 568
533.4 501.6 469.9 433.9 389.7 333 262.6 223.9 190.7 157.5
120.2 76 47 30.4 22.1 11.1 0
2777.7 2575.9 2336.8 2070.1 1785.4 1514.6 1288 1118 1033.7 983.9
943.9 903.8 863.7 822.2 780.8 736.6 689.6 646.7 605.3 566.6
534.8 501.6 467.1 428.4 385.6 338.6 284.7 239.1 205.9 172.7
138.2 99.5 51.1 30.4 19.3 9.7 0
2777.7 2631.2 2464 2252.5 2016.2 1756.4 1502.2 1257.6 1072.4 993.6
946.6 903.8 863.7 822.2 778 735.2 689.6 644 599.8 552.8
508.5 467.1 428.4 392.5 362.1 326.1 281.9 234.9 190.7 156.2
125.8 94 52.5 23.5 12.4 4.1 0
2777.7 2719.6 2639.5 2516.5 2317.5 2089.5 1861.5 1629.3 1328 1086.2
971.5 917.6 873.4 830.5 789.1 746.2 702 657.8 612.2 563.8
518.2 472.6 431.2 392.5 355.2 316.5 275 234.9 190.7 145.1
111.9 78.8 49.7 26.3 12.4 5.5 0
2777.7 2810.8 2827.4 2810.8 2715.5 2566.2 2389.3 2193.1 1941.6 1616.9
1281 1032.3 913.5 859.6 819.5 780.8 739.3 703.4 668.9 627.4
585.9 534.8 483.7 436.7 399.4 363.4 399.4 418.7 316.5 252.9
167.2 123 70.5 34.5 16.6 8.3 0
2777.7 2900.7 3020.9 3119 3157.7 3127.3 3029.2 2900.7 2780.4 2636.7
2417 2118.5 1768.9 1412.3 1123.5 970.1 925.9 892.7 834.7 782.2
742.1 706.2 655 617.7 650.9 675.8 569.4 432.5 262.6 196.2
146.5 106.4 71.9 41.5 20.7 6.9 0
2777.7 2991.9 3217.1 3427.2 3583.3 3673.2 3678.7 3627.6 3579.2 3564
3554.3 3512.9 3431.3 3329.1 3199.2 3048.5 2859.2 2678.2 2614.6 2852.3
3367.7 3858.3 3931.6 3407.8 2404.5 1424.8 841.6 529.3 366.2 268.1
203.1 146.5 99.5 56.7 22.1 5.5 0
2777.7 3080.3 3396.8 3710.5 3973 4141.6 4221.8 4249.4 4277.1 4325.4
4400 4496.8 4612.9 4719.3 4825.7 4905.8 5033 5261 5686.6 6383.1
7286.9 8266.7 9223 9958.1 10043.8 9354.2 8030.4 6273.9 4380.7 2737.6
1590.6 946.6 539 203.1 62.2 2.8 0
2777.7 3112.1 3478.3 3841.7 4143 4342 4441.5 4484.3 4524.4 4579.7
4655.7 4746.9 4865.8 4986 5115.9 5292.8 5547 5917.4 6464.6 7223.3
8230.7 9560.2 11373.2 13623 15074 14723 13646.5 12165.1 10566.2 9048.8
7496.9 5784.7 3959.2 2327.2 943.9 237.7 0
